Enter at least 2 characters to start the search.

Fuel and chemical supply chain management in Primaries

Monitoring of existing material on stock to prevent unscheduled downtimes

The majority of operational costs for mines are related to chemicals, fuels, lubricants and water consumptions. Increasing control and transparency on stocks and internal movements helped to increase our customer's profits.

Fuel and chemicals supply chain solution management in primaries ©Endress+Hauser

Maximizing our customer's profits with SupplyCare

  • Fuel and chemical supply chain management via SupplyCare Enterprise including logistic tasks to keep the operation running.

  • Fieldgate FXA30B is powering itself and the sensors with a battery in a defined wake/sleep cycle for several years, then our customer can measure and send the data without a power supply in remote areas.

  • SupplyCare can handle recycling tanks and notify on certain limits, when the reservoir should be emptied.

  • SupplyCare collects all the data and prepares it according to our customer's needs. He has full visibility, if a tank is full or low, anytime. No tank will be overfilled due to lack of information.

Optimizing, optimizing, optimizing...

  • Utilities like chemicals and fuels sometime run out of stock and our customer had to stop activities, which generated significant unexpected costs.

  • Power supply for measuring instruments and system components is not available in remote areas where the mines are.

  • The storage capacities for wastewater often reaches the limit without anyone recognizing.

  • Our customer wants to optimize stock for proper re-supply of chemicals, lubricants, water and fuels and discharge of waste water.

SupplyCare optimizes the process

  • Fuel and chemical supply chain management via SupplyCare Enterprise keeps the operation running.

  • Fieldgate FXA30B is powering the sensors with a battery in a defined wake/sleep cycle for several years.

  • SupplyCare can handle recycling tanks and notify on certain limits, when the reservoir should be emptied.

  • With SupplyCare our customer has full transparency of the level of tank filling.

  • A module of SupplyCare offers a flexible, easy configurable and comprehensive reporting.

Please select your market / region