Product overview for applications in liquids, gases and steam
Consistent product quality, safety, process optimization and environmental protection – these are only a few reasons why industrial flow measurement is becoming more important all the time. Water, natural gas, steam, mineral oil, chemicals are some of the fluids that have to be measured day in, day out. There is no single, across-the-board technology suitable for all these applications, so you can choose the flowmeter best suited to your process needs from our comprehensive product basket.
Benefits
From the communication-capable single measuring point to the complete solution for higher-level control systems: you can always rely on the fact that we customize our products to your process requirements.
Together with automated process control and state-of-the-art communication interfaces (fieldbus systems), flow metering has advanced into more and more new fields of application in recent years.
You can choose among various measuring principles - electromagnetic measuring of volume flow, mass flow based on either the Coriolis or thermal principle, measuring of volume flow based on the vortex or ultrasonic principle.
Flow measurement for liquids, gases and steam
Our product finder helps you to search for suitable measuring devices, software or system components via product characteristics. Applicator leads you through an individual product selection via application parameters.
Multivariable sensors and highest accuracy: Just two of the many reasons why the Coriolis measuring principle is being used more and more frequently to measure gases and liquids.
Electromagnetic flow measurement is a well-established method throughout industries for more than 60 years. Magmeters are used universally in all industries.
Vortex flow measurement: Robust and universally applicable. For measuring the volume flow of liquids, gases and steam up to 250 bar and 450 °C reliably
Thermal mass flow measurement - For direct mass measurement of industrial gases, compressed air and aqueous fluids even at the lowest flow velocities and pressures.
Differential pressure measurement for level, volume or mass measurement in liquids. The Deltabar transmitter is a reliable solution in the process industry.
Filter products
Proline Promag – simply clever & more
Proline Promag – simply clever & more
Our innovations for Promag flowmeters increase accuracy of measurements and provide process insights, improving process efficiency, product quality and maintenance planning.
Our competences in flow measurement
Our competences in flow measurement
Water, natural gas, steam, mineral oil, chemicals are some of the fluids that have to be measured day in, day out. Select the flowmeter best suited to your process needs.
Downloads
Flow measuring technologies for liquids, gases and steam
Products and services of our flow measuring technologies for liquids, gases and steam at a glance
Proline in industries - the ideal device for each industry
eBook: Check out the benefits of the new Proline, have look at our industry-optimized product portfolio, and profit from additional information such as films and a download function for brochures.