The Endress+Hauser Group

Media center

Events

Your career with Endress+Hauser

Product tools

Contact Information

Omnigrad T TST434
Resistance thermometer

Comprehensive and common temperature measurement technology for almost all branches of industry

  • ©Endress+Hauser

The RTD thermometer is especially designed for monitoring the room temperature. The device with head transmitter is a complete unit ready for use with enhanced measurement accuracy and reliability compared to directly wired sensors. For ambient temperature measurements indoor or outdoor.

Benefits

  • Robust terminal heads according to DIN EN 50446 or stable plastic housings offer optimal protection from extreme ambient conditions

  • Reliable, long term stable and accurate indoor or outdoor ambient temperature measurement

  • Simple and fast wall mounting

  • Optional head transmitter with easy selection: Analog output 4 to 20 mA, HART®, PROFIBUS® PA or FOUNDATION Fieldbus™

Field of application

  • Indoor or outdoor ambient temperature measurement

  • Maximum measuring range:
    –50 to +100 °C (–58 to +212 °F)

  • Degree of protection: IP66/68 (NEMA Type 4x encl.)

Features and specifications

Documents / Manuals / Software

Accessories / Spare parts