The Endress+Hauser Group

Media center

Events

Your career with Endress+Hauser

Product tools

Contact Information

Omnigrad M TST90
Modular RTD thermometer

Comprehensive and common temperature measurement technology for almost all branches of industry

  • ©Endress+Hauser

The thermometer is mainly used in the chemical industry but also finds its use in other branches. The device is used for high-precision measurement of temperature
differences with matched sensor pairs. A variety of dimensions offers flexible application possibilities.

Benefits

  • Fast replaceability of the insert

  • High degree of insert compatibility and design as per DIN 43772

  • Fast response time with reduced tip

Field of application

  • Universally usable for thermal energy measurements

  • Measuring range: -200 to +600 °C (-328 to 1112 °F)

  • Sensors in matched pairs within the range:

    0 to 120 °C (±0.05 K)

    –40 to 0 °C (±0.1 K)

  • Protection class: up to IP68

Features and specifications

Documents / Manuals / Software

Accessories / Spare parts