The Endress+Hauser Group

Media center

Events

Your career with Endress+Hauser

Product tools

Contact Information

Multipoint temperature sensors for all industries

Multipoint temperature sensors

Multipoint temperature sensors for all industries

Multipoint assemblies are products for several applications from low to high pressure process reactors as well as for storage tanks. In these applications a temperature profile for control of the process in the reactor is measured and recorded. The challenge is to be less invasive as possible and to have a high number of temperature probes, enabling the shortest response time.

Multipoint temperature sensors

Our product finder helps you to search for suitable measuring devices, software or system components via product characteristics. Applicator leads you through an individual product selection via application parameters.

Go to Applicator

Material selection, mechanical design, heat treatments and construction technics are the latest state-of-the-art in terms of product optimization.

Portfolio description

Endress+Hauser offers both standardized and fully customized modular multipoint thermometers for various applications.
Our portfolio of multipoint thermometers comprises:

  • 3D-customizable, flexible sensors (with or without thermowell) – MultiSens Flex

  • Linear-profile sensors (with or without main thermowell) – MultiSens Linear

  • Minimally invasive sensors – MultiSens Slim

  • Linear-bundled sensors (on a rope or in a conduit) – MultiSens Bundle

Depending on the specific design, these multipoints can be offered:

  • with or without transmitter

  • with or without diagnostic chamber

  • with RTD (Resistance Temperature Detector) or TC (Thermocouple) sensors

  • Multipoint temperature sensors for all industries ©Endress+Hauser

In the process automation two measurement principles for temperature have asserted themselves as a standard:

RTD - Resistance temperature detectors: Measuring principle

The RTD sensor changes the electrical resistance with a change in temperature. They are suitable for the measurement of temperatures between -200 °C and approx. 600 °C and stand out due to high measurement accuracy and long-term stability. The sensor element most frequently used is a Pt100. As a standard, Endress+Hauser RTD sensors fulfill the IEC 60751 accuracy class A.

TC - Thermocouples: Measuring principle

A thermocouple is a component made of two different metals connected with each other at one end. An electrical potential (thermoelectric force) is caused due to the Seebeck effect at the open end if the connection and the free ends are exposed to different temperatures. With the help of the so-called thermocouples reference tables (see IEC 60584) the temperature at the connection (measuring junction) can be concluded.

Thermocouples are suitable for temperature measurement in the range of 0 °C to +1800 °C. They stand out due to the fast response time and high vibration resistance.

Benefits

  • Measuring systems designed for the individual application

  • Straight or 3-dimensional temperature profile measurement for reactors and vessels

  • Design and material selection for high process temperatures and pressures as well as corrosive media

Contact

Endress+Hauser Instruments International AG
Kaegenstrasse 2 4153 Reinach Switzerland
Tel.: +41 61 715 81 00
Fax: +41 61 715 25 00
info@ii.endress.com

This site uses cookies. By continuing to browse the site you are agreeing to our use of cookies. Find out more here close

Please select your country