Continuous level measurement and point level detection in liquids and bulk solids
Constant product quality, plant safety and economic efficiency - these are important aspects for any level measuring point. Levels in liquids, pastes, bulk solids or liquefied gases are often measured in tanks, silos or movable containers. For continuous, interface and density measurement as well as for point level detection a broad range of measuring principles is available. Endress+Hauser supports you from planning through commissioning and also maintenance of your measuring point.
Benefits
For every measuring task the right solution
As world market leader in level measurement, Endress+Hauser guarantees asset protection
Worldwide support and service
Know-how for the entire life cycle of your product
Level measurement
Our product finder helps you to search for suitable measuring devices, software or system components via product characteristics. Applicator leads you through an individual product selection via application parameters.
Radar level measurement offers reliable non-contact, maintenance-free measurement in liquids and bulk solids. Micropilot sensor is a safe solution even under extreme process conditions.
Guided radar level measurement offers reliable measurement in liquids and bulk solids. Levelflex sensor is a safe solution even under extreme process conditions.
Vibronic point level detection offers safe overfill prevention in liquids and bulk solids. Liquiphant and Soliphant switches are the safe solution even under extreme process conditions.
Non-contact ultrasonic level measurement works in liquids and bulk solids. Prosonic level sensors are a proved as well as cost-effective solution for level measurement.
Hydrostatic level measurement with pressure transmitters for liquid applications. Deltapilot or Waterpilot devices with Contite measuring cell are unaffected by possible foam formation.
Servo level measurement provides continuous level measurement in liquids. The tank gauging instrument Proservo is used for custody transfer and inventory control applications.
Capacitance continuous level measurement and point level detection works in liquids and bulk solids. Liquicap, Liquipoint, Solicap and Minicap sensors are simple and cost-effective probes.
Radiometric level measurement offers non-contact continuous measurement and point level detection in liquids or solids. Radiometric sensors are a safe solution even under extreme process conditions.
Float switch level measurement is a simple and cost-effective solution for point level detection in liquids. Liquifloat works as pump protector or level alarm in open basins.
Differential pressure measurement for level, volume or mass measurement in liquids. The Deltabar transmitter is a reliable solution in the process industry.
Filter products
113GHz + Your Wavelength
113GHz + Your Wavelength
From the sum of 113GHz, we respond to any of your applications with the appropriate radar frequency.
How the wireless level sensor optimises your logistics
How the wireless level sensor optimises your logistics
All the advantages of digital radar sensors for your mobile and stationary level measurement.
The new Micropilot 80 GHz radar range
The new Micropilot 80 GHz radar range
All the benefits of the new generation of 80 GHz radar sensors for your level measurement.
For solid applications: New generation 80 GHz radar sensors
For solid applications: New generation 80 GHz radar sensors
All of the benefits of the new generation of 80 GHz radar sensors for level measurement in the primaries and metals and mining sectors.
For demanding applications: 80 GHz radar Micropilot
For demanding applications: 80 GHz radar Micropilot
All the benefits of the new generation of 80 GHz radar sensors for level measurements in the chemical and oil and gas industry.
For hygienic applications: Micropilot 80 GHz radar
For hygienic applications: Micropilot 80 GHz radar
All of the benefits of the new generation of 80 GHz radar sensor for hygienic level measurements in the life sciences, food and beverage industries.
Downloads
Level Measurement Overview brochure
Products and services of our level measuring technologies for liquids and solids at a glance