The Endress+Hauser Group

Media center

Events

Your career with Endress+Hauser

Product tools

Contact Information

Innovative temperature sensor - iTHERM QuickSens

For plants with strict instrumentation requirements, such as in the food industry

The new iTHERM QuickSens offers the shortest response times (t90 = 0.75 s) in the market. The combination of precise, fast and stable temperature measurement delivers the highest degree of process quality and reliable product quality. Another advantage is that the minimum immersion length is reduced by >70%.
Immersion lengths of 20 to 30 mm suffice to meet even the strictest requirements.
The speedy QuickSens measures from -50 °C to 200 °C. It is vibration-resistant up to 60g.

Benefits

  • Lower costs

  • Maintenance times and downtimes reduced

  • Guaranteed product quality

  • Maximum process safety

  • Optimized processes

Innovative temperature sensor - iTHERM QuickSens

Our product finder helps you to search for suitable measuring devices, software or system components via product characteristics. Applicator leads you through an individual product selection via application parameters.

Go to Applicator

Production efficiency is becoming increasingly important. As the parameter most frequently measured in process automation, temperature measurement offers considerable potential for process optimization. Thanks to its unique technology, this instrument family gives customers considerable added value in terms of reduced production plant maintenance times and downtimes, high product quality and maximum process safety.

Products