The Endress+Hauser Group

Media center

Events

Your career with Endress+Hauser

Product tools

Contact Information

Ceraphire ceramic cell

Endress+Hauser sensor technology

Ceramic is one of the hardest materials in the world. The Endress+Hauser capacitive ceramic sensor Ceraphire contains of 99.9% pure ceramic and is a dry measuring cell without filling fluids. The sensor offers high accuracy and is highly corrosion and abrasion resistant. Furthermore the Ceraphire offers best fit for vacuum applications, also pressure peaks up to 40 times of the sensor nominal range do not impact the measurement.

  • Ceraphire Sensor ©Endress+Hauser

Benefits

  • Ceraphire ceramic sensor guarantees high availability of measurement signals and high overload protection

  • Corrosion-resistant

  • Abrasion-resistant

  • No hydrogen diffusion

  • No diaphragm damage

  • Dry cell / no media pollution

  • No need for expensive alloys diaphragm materials

Products