The Endress+Hauser Group

Media center

Events

Your career with Endress+Hauser

Product tools

Contact Information

Differential pressure measurement

Differential pressure measurement

Continuous level, flow and differential pressure measurement

Differential pressure transmitters with piezoresistive pressure sensors and welded metallic membrane or electronic dp or diaphragm seal is used mostly in the process industry. Deltabar offers continuous level measurement in liquids as well as volume or mass flow measurement using primary elements. It is also possible to do filter monitoring with the differential pressure transmitter. Check out the broad range of Deltabar devices and click on the button below.

Differential pressure measurement

Our product finder helps you to search for suitable measuring devices, software or system components via product characteristics. Applicator leads you through an individual product selection via application parameters.

Go to Applicator

Beside the devices with silicon or diaphragm seal for differential pressure, level, dp flow measurement, Deltabar electronic dp is a differential pressure system combining two sensor modules and one transmitter. In level applications, the high pressure sensor (HP) measures the hydrostatic pressure. The low pressure sensor (LP) measures the head pressure. The level or differential pressure is calculated in the transmitter using these two digital values.

  • Measuring Principle Pressure

Differential pressure measurement: Measuring Principle

Silicon cell: The operating pressure deflects the process isolating diaphragm and a fill fluid transfers the pressure to a resistance bridge (semiconductor technology). The pressure-dependent change in the bridge output voltage is measured and evaluated.

Diaphragm seal: The operating pressure acts on the process isolating diaphragm of the diaphragm seal and is transferred to the process isolating diaphragm of the sensor by a fill fluid.

Primary elements: contact your local Sales Center

Benefits

  • Universal dp transmitter for flow, level or filter applications

  • With diaphragm seal process temperatures from -70 up to +400°C (-94 to +752°F)

  • The electronic differential pressure system eliminates traditional mechanical issues resulting in greater process availability and reliability. Also safety risks are minimized with the electronic dp system architecture and design