Specs at a glance
-
Process temperature
-50°C ... 180°C
(-58°F ... 356°F) -
Process pressure absolute / max. overpressure limit
Vacuum ... 25 bar
(Vacuum ... 362 psi)
Field of application
Solicap FTI56 is a fully/partly insulated and robust rope probe for point level detection of fine-grained to coarse-grained bulk solids. It offers maximum reliability and is suited for a wide range of applications thanks to numerous certificates and approvals. Due to its robust construction, it can also be used to provide accurate measurements in applications with very high tensile loads up to 60kN.
For applications with very high tensile loads up to 60kN. Fieldgate and Solicap represent a solution for material provisioning and logistical optimization (inventory control).
Process connections: Flanges and threads
Measurement range: 500 to 22,000mm (20 to 866")
Temperature: -50 to +180°C (-58 to +356°F)
Pressure: -1 to +25bar (-14.5 to +363psi)
International explosion protection certificates, SIL
Benefits
Extremely robust design for harsh process conditions
Cost savings thanks to easy and fast commissioning as calibration is performed at the press of a button
Universal application thanks to wide range of certificates and approvals
Two-stage overvoltage protection against static discharges from the silo
Increased safety due to permanent automatic monitoring of electronics
Reduction in storage costs thanks to easy-to-shorten rod model (for partial insulation) and rope model (for partial and full insulation)
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
Measuring principle
Capacitive Solid
-
Characteristic / Application
Fully / partly isulated rope probe for small-grain / large-grain solids
Simple calibration
Suitable for abrasive media
Very robust probe -
Specialities
Inactive length
High tensile loading
Extremely robust probe -
Supply / Communication
19 ... 253V AC
10 ... 55V DC-PNP
19...253V AC bzw 10...55V DC
8/16mA, 11 ... 36V DC
PFM
3-wire -
Ambient temperature
-50°C ... 70°C
(-58°F ... 158°F) -
Process temperature
-50°C ... 180°C
(-58°F ... 356°F) -
Process pressure absolute / max. overpressure limit
Vacuum ... 25 bar
(Vacuum ... 362 psi) -
Main wetted parts
PTFE, PA, 316L, Steel
-
Max. tensile strength
60 kN
-
Process connection
Thread R1 1/2, NPT1 1/2
Flanges from DN50.../ASME 2".../JIS... -
Sensor length
0.5m ... 22m
(1.6ft ... 72ft)
Inactive length: 0.1m....1m
(3"...39") -
Communication
2- wire 19-253 VAC
DC PNP
Relais DPDT
PFM
3-wire
8/16 mA -
Certificates / Approvals
ATEX, FM, CSA, IEC Ex, JPN Ex, NEPSI
-
Safety approvals
SIL
-
Components
PFM: FTC325, FTC625, FTC470Z, FTC471Z
3-wire: FTC325 -
Application limits
DK min 2
Configure to download the CAD drawings of this product
Choose from our suggested options
-
-- selected coding-- selected label99.999,00<%label%>
-
Looking for more options? Please use the individual configurator to continue
-
-- selected coding-- selected label99.999,00<%feature%>
-
<%label%>99.999,00
-
Looking for more options? Please use the individual configurator to continue
-
Process Connection
-
<%label%>99.999,00
-
<%label%>99.999,00
-
-
<%feature%><%coding%><%label%>
-
Prices per piece
-
<%range%><%price%>
-
- Optional add-ons
Individual configuration
Often bought together
Accessories
Related products