Try searching by key words, order- or product code or serial number e.g. “CM442” or “Technical information”
Enter at least 2 characters to start the search.
Solicap FTI56 - Capacitance point level detection

Capacitance
Point level detection
Solicap FTI56

Point level detection for fine-grained to coarse-grained bulk solids

FTI56
Please Wait (spinning wheel)
Loading price
Prices temporarily unavailable
Price on request
from CHF ??.-

Specs at a glance

  • Process temperature

    -50°C ... 180°C
    (-58°F ... 356°F)

  • Process pressure / max. overpressure limit

    Vacuum ... 25 bar
    (Vacuum ... 362 psi)

Field of application

Solicap FTI56 is a fully/partly insulated and robust rope probe for point level detection of fine-grained to coarse-grained bulk solids. It offers maximum reliability and is suited for a wide range of applications thanks to numerous certificates and approvals. Due to its robust construction, it can also be used to provide accurate measurements in applications with very high tensile loads up to 60kN.

For applications with very high tensile loads up to 60kN. Fieldgate and Solicap represent a solution for material provisioning and logistical optimization (inventory control).

  • Process connections: Flanges and threads

  • Measurement range: 500 to 22,000mm (20 to 866")

  • Temperature: -50 to +180°C (-58 to +356°F)

  • Pressure: -1 to +25bar (-14.5 to +363psi)

  • International explosion protection certificates, SIL

Benefits

  • Extremely robust design for harsh process conditions

  • Cost savings thanks to easy and fast commissioning as calibration is performed at the press of a button

  • Universal application thanks to wide range of certificates and approvals

  • Two-stage overvoltage protection against static discharges from the silo

  • Increased safety due to permanent automatic monitoring of electronics

  • Reduction in storage costs thanks to easy-to-shorten rod model (for partial insulation) and rope model (for partial and full insulation)

Extended selection

  • High-end products

  • Highly functional and convenient

Technical excellence

Simplicity

FLEX: Extended ©Endress+Hauser
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
Please Wait (spinning wheel) Loading alternative products

Predecessor

Welcome to Endress+Hauser!

Please select your market / region