Try searching by key words, order- or product code or serial number e.g. “CM442” or “Technical information”
Enter at least 2 characters to start the search.
Solicap FTI56 - Capacitance point level detection

Capacitance
Point level detection
Solicap FTI56

Point level detection for fine-grained to coarse-grained bulk solids

FTI56
Please Wait (spinning wheel)
Loading price
Prices temporarily unavailable
Price on request
from CHF ??.-
Filter Measuring / Application task
Measuring / Application task

Configure to download the CAD drawings of this product

  • Measuring principle

    Capacitive Solid

  • Characteristic / Application

    Fully / partly isulated rope probe for small-grain / large-grain solids
    Simple calibration
    Suitable for abrasive media
    Very robust probe

  • Specialities

    Inactive length
    High tensile loading
    Extremely robust probe

  • Supply / Communication

    19 ... 253V AC
    10 ... 55V DC-PNP
    19...253V AC bzw 10...55V DC
    8/16mA, 11 ... 36V DC
    PFM
    3-wire

  • Ambient temperature

    -50°C ... 70°C
    (-58°F ... 158°F)

  • Process temperature

    -50°C ... 180°C
    (-58°F ... 356°F)

  • Process pressure / max. overpressure limit

    Vacuum ... 25 bar
    (Vacuum ... 362 psi)

  • Main wetted parts

    PTFE, PA, 316L, Steel

  • Max. tensile strength

    60 kN

  • Process connection

    Thread R1 1/2, NPT1 1/2
    Flanges from DN50.../ASME 2".../JIS...

  • Sensor length

    0.5m ... 22m
    (1.6ft ... 72ft)
    Inactive length: 0.1m....1m
    (3"...39")

  • Communication

    2- wire 19-253 VAC
    DC PNP
    Relais DPDT
    PFM
    3-wire
    8/16 mA

  • Certificates / Approvals

    ATEX, FM, CSA, IEC Ex, JPN Ex, NEPSI

  • Safety approvals

    SIL

  • Components

    PFM: FTC325, FTC625, FTC470Z, FTC471Z
    3-wire: FTC325

  • Application limits

    DK min 2

Welcome to Endress+Hauser!

Please select your market / region