Benefits at a glance
-
For applications where the thermometer is installed in locations with difficult access, like e.g. on top of tanks or in installation shafts, the temperature transmitter can be separated from the thermometer and istalled in an area of easy access or a cabinet. A local display can offer additional value for operation and maintenance.
-
Comfortable handling and read-out
Optimized readability of display
Easy access for maintenance
Mounting of the transmitter in specified temperature range
Bundle in Detail

Components and Pre-Configurations
-
Fixations
To ensure the compatibility of the components with one another it has given certain fixations. Open parameters give you the freedom for individual configuration.
Components can be configured within the bundle in the cart -
Components1
- F
- L
- E
- X
Intrinsically Safe Temperature Sensor: iTHERM ModuLine TM131
Fixations:TM131- _ _ _ _ _ _ _ _ _ _ _ 1A _ AA1Electrical Connection:1ATerminal blockCable Entry Terminal Head:A1x M20x1.5 female threadDevice Model:A11 -
2
- F
- L
- E
- X
iTEMP TMT82 HART® 7 temperature transmitter
Fixations:TMT82- _ _ _ _ _ _ _ _
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
Intrinsically Safe Temperature Sensor: iTHERM ModuLine TM131
Intrinsincally safe temperature sensor (RTD or TC assembly) with manufactured thermowell for use with existing thermowell. An optional head transmitter with all common communication protocols – Bluetooth® technology inclusive – and special features like iTHERM QuickNeck for tool-free, easy recalibration, vibration-resistant and fast-response sensor and thermowell technology (iTHERM StrongSens, QuickSens) as well as hazardous area approvals ensure enhanced measurement accuracy and reliability.
-
Measuring principle
Resistance Temperature Detector
-
Characteristic / Application
metric style
modular temperature assembly
universal range of application
suitable for hazardous areas
with neck or QuickNeck
incl. thermowell / protection tube (metal) or to be installed into thermowell
can be used with StrongSens, QuickSens insert
for fast response times -
Thermowell / protection tube
welded protection tube or to be used with thermowell
-
Insert / probe
mineral insulated (MI), flexible
-
Outer diameter protection tube / Insert
Thermowell:
9x1,25 mm
11x2 mm
12x2,5 mm
14x2 mm
16x3,5
1/4" SCH80
1/2" SCH80
1/2" SCH40 -
Max. immersion length on request
up to 4.500,0 mm (177'')
-
Material protection tube/ thermowell
316 (1.4401)
316L (1.4404)
316Ti (1.4571)
Alloy 600 (2.4816)
Alloy C276 (2.4819)
Alloy 446 (1.4749)
Alloy 321 (1.4541)
Sheath PTFE
Sheath Tantal -
Process connection
Thread:
G3/8, G1/2", G3/4", G1"
NPT1/2", NPT3/4", NPT 1"
M14x1.5, M18x1.5, M20x1.5, M27x2, M33x2
R1/2", R3/4"
Cap-nut:
M20x1.5, G1/2", G3/4"
Compression fitting:
NPT1/2", G1/2", G1"
Flansche:
DN15 PN40 B1, C
DN25 PN20, PN40, PN100 B1, B2, C
DN40 PN40 B1
DN50 PN40 B1
ASME 1" 150 RF
ASME 1" 300 RF
ASME 1 1/2" 150 RF
ASME 2" 150 RF
ASME 2" 300 RF -
Tip shape
straight
reduced
tapered
optimized for quick response times -
Surface roughness Ra
< 0.76 μm (0.03 μin)
-
Operating temperature range
PT100 TF StrongSens:
-50 °C ...500 °C
(-58 °F ...932 °F)
PT100 QuickSensTF:
-50 °C …200 °C
(-58 °F …392 °F)
PT100 WW:
-200 °C ...600 °C
(-328 °F ...1.112 °F)
PT100 TF:
-50 °C ...400 °C
(-58 °F ...752 °F)
Thermoelement:
Typ K up to 1.100 °C (2.012 °F)
Typ J up to 800 °C (1.472 °F)
Typ N up to 1.100 °C (2.012 °F) -
Max. process pressure (static)
depending on the configuration up to 100 bar
-
Accuracy
Class AA acc. to IEC 60751
Class A acc. to IEC 60751
Class B acc. to IEC 60751
Class special or standard acc. to ASTM E230
Class 1 or 2 acc. to IEC 60584-2 -
Response time
fastest response time with thermowell t90 starting at below 10 s
depending on configuration -
Integration head transmitter
yes (4 … 20 mA; HART; PROFIBUS PA; FOUNDATION FIELDBUS)
-
Ex - approvals
ATEX
ATEX IECEx
NEPSI
IECEx
EAC Ex
CSA C/US
INMETRO -
Certification
SIL, MID, DNV/GL
iTEMP TMT82 HART® 7 temperature transmitter
The iTEMP TMT82 is a highly reliable, accurate and long-term stable temperature transmitter for industrial processes requiring high availability. The versatile 2-channel device converts universal sensor inputs such as thermocouples or RTD into stable, scalable 4 to 20 mA output signals and HART® communication. With its built-in smart sensor monitoring capability and diagnostic status information according to NAMUR NE 107, the SIL 2, SC3 certified transmitter increases process safety and uptime.
-
Measuring principle
Head transmitter
-
Input
2 x RTD, TC
-
Output
1 x analog 4...20 mA / HART
-
Auxiliary power supply
11...42 V DC
-
Communication
HART-protocol
-
Installation
Terminal head form B, DIN-Rail housing or field mount housing
-
Accuracy
(Pt100) <= 0,1K (digital) + 0,03% (set range)
-
Galvanic isolation
yes
-
Certification
ATEX
CSA C/US General Purpose
CSA IS
CSA XP
FM IS
FM XP
EAC
IECEx
NEPSI
FM+CSA IS
INMETRO