The Endress+Hauser Group

Media center


Your career with Endress+Hauser

Product tools

Contact Information

Single source supplier - two-wire technology

Promag 200 – The flowmeter for corrosive liquids

Electromagnetic flow measurement with efficient loop-powered technology for the chemical industry

Promag 200 is the first electromagnetic flowmeter that can be seamlessly and flexibly integrated into process control systems. The HART, PROFIBUS PA and FOUNDATION™ Fieldbus communication protocols supported by the standard device version gives engineers greater flexibility in designing the measuring point.


  • Broad range of applications – reliable measurement of all conductive liquids (≥20 μS/cm) such as water, acids, alkalis, solvents or pastes

  • Efficient loop-powered technology (4–20 mA) – high measuring performance in standard applications comparable with four-wire devices

  • Industry-optimized flowmeter – meets all the relevant requirements of the chemical industry, such as SIL, Ex approvals or diagnostics according to NE107

  • Seamless system integration – cost-saving installation and maximum safety during operation

Attractive loop-powered technology with several advantages

Optimized for the chemical industry, loop-powered (two-wire) technology offers several advantages over four-wire devices: the installation costs are lower and the devices can be more easily integrated into the existing infrastructure. Standard-practice installation. The intrinsically safe ATEX concept enables a greater range of applications and greater flexibility in hazardous areas.

Seamless integration and flexible use

  • Developed according to IEC 61508 for use in SIL2/3 safety instrumented systems

  • All conductive liquids such as water, acids, alkalis with a minimum conductivity of >20 μS

  • Nominal diameters: P-sensor: DN 25 to 200; H-sensor: DN 2 to 25

  • Process temperatures -40 to 150 °C

  • Process pressures up to PN 40

  • Liner materials: PFA, PTFE

  • Electrodes: stainless steel, alloy, tantalum

  • Power supply: via 4 to 20 mA (18 to 36 V)

  • Communication: HART, PROFIBUS PA,FOUNDATION™ Fieldbus


Endress+Hauser Instruments International AG
Kaegenstrasse 2 4153 Reinach Switzerland
Tel.: +41 61 715 81 00
Fax: +41 61 715 25 00

In the spotlight


This site uses cookies. By continuing to browse the site you are agreeing to our use of cookies. Find out more here close

Please select your country