Cost reduction in the pharmaceutical industry

Innovative technology and maintenance concepts help reduce costs while guaranteeing quality

The life sciences industry continuously faces new challenges. Broad sections of the population need to be supplied with affordable drugs. While high research costs demand high productivity and reliability, pharmaceutical companies must provide consistently high quality at lower cost. Maintaining profitability, global manufacturing and cost awareness are important. Innovative solutions are more and more requested in this context. We have some ideas for you.

How we can help

Our industry experts have many ideas on how to cut costs in pharmaceutical manufacturing while improving operational excellence. Using our innovative measurement technology and maintenance concepts can reduce your calibration effort and costs significantly. To control your costs, you should consider to:

  • optimize calibration or install self-calibrating temperature measurement devices

  • standardize your installed assets, optimize your stock and increase the availability of spare parts

  • integrate and evaluate diagnostic data and verify instrument functionality

  • optimize your water production and distribution loop

Applications

Implement innovative temperature measurement

Temperature is one of the main critical measurement points in a bioprocess with strong impact on both, cell kinetics and solubility of dissolved gases. Temperature influences reaction kinetics, cell growth, cell viability and product formation. Therefore narrow-band temperature control and frequent calibration is necessary to meet process requirements and accuracy.

temperature measurement, self-calibration, TrustSens
Our expertise in the field

To ensure optimum output and quality, temperature devices should be calibrated regularly. In critical applications a six-month-interval is common. Using innovative measurement technology can reduce calibration effort and costs significantly. Which is why we developed the world's first self-calibration temperature sensor TrustSens TM371. This innovative device offers you fully automated, traceable, inline self calibration that will help you eliminate nonconformities or undetected failures

Standardize your installed assets

Uniform operation and quick replacement of devices: this might sound easy, but it is not. Gaining and maintaining full transparency of the many installed assets in your plant over time is a constant challenge that significantly increases maintenance efforts.

installed base analysis, plant availability
Our expertise in the field

Analyzing your installed assets is the first step to optimized maintenance and plant availability. During this process our experts can identify obsolete or outdated instruments which can then be easily replaced. Not only will your spar parts logistics drastically improve by standardizing your assets, you will also be able to improve and streamline your training efforts in a standardized environment.

Verify instrument functionality

Maintenance and calibration are often considered a time and cost intensive nuisance. However, both maintenance and calibration are key when it comes to safeguarding process reliability and product quality.

verify your instrument with Heartbeat Technology offering total test coverage
Our expertise in the field

Instruments equipped with Heartbeat Technology significantly extend test cycles and supply standardized diagnostic notifications for cost-effective maintenance. The technology offers simple and easy monitoring of the measurement points during daily operation. Errors are recognized in an early stage and production downtime is minimized. Instrument verification validates that all critical components are working properly within the defined specification.

Optimize your water production and distribution

In order to prevent bioburden, water must be continuously in motion at a flow speed above 2 m/sec. Reliable flow measurement is thus fundamentally important and critical measurement points must be calibrated regularly. When it comes to purified water and water for injection conductivity is the main quality parameter. The limits defined in the pharmacopeias must always be met. n

bioprocess productivity, operational excellence, life sciences, water quality, water purification
Our expertise in the field

With Heartbeat Technology our instruments provide reliable self-monitoring and help optimize your calibration procedures, especially in continuous processes. This directly results in higher plant availability and productivity. In PW and WFI non temperature compensated conductivity measurement in the low range is a basic requirement. The system calibration in the distribution loop is an efficient way to assure regulatory compliance. To optimize your water production we offer:

Learn how to control costs in pharma manufacturing

Bioprocess overview ©Endress+Hauser
Fermentation process ©Endress+Hauser
Water purification and distribution process ©Endress+Hauser

Water purification and distribution process (overview

Water purification process PW ©Endress+Hauser

Water purification process (WFI)

Water distribution process ©Endress+Hauser

Water distribution process

Meet our expert

"To calibrate a temperature sensor, so far our customers had to stop production, dismount the sensor and perform manual work. To help them safe time and money, we invented a self-calibrating sensor."

Dietmar Saecker

Senior Product and Application Expert, Endress+Hauser Temperature+Signal Processing

Benefits

Master the future challenges together with our specialists. They provide a thousand ideas on how to achieve cost control in life sciences, help support you to reach your goals and attain operational excellence.

  • 10%

    cost reduction thanks to preventive maintenance concepts

  • 60%

    less SOPs for calibration

  • 94%

    total test coverage with Heartbeat Technology

Browse through our portfolio!

Related Stories

Other Industries

Please select your market / region