-
Online seminar
Integrated volume, net oil and WC corrections for Coriolis
Petroleum Software Package for Promass Proline 300/500 as per API MPMS Chapters
The newly released Petroleum Software Package for the Proline Promass 300/500 transmitter platform provides the following added capabilities to the Endress+Hauser Coriolis sensors:
API Referenced Corrections
Standard volume and density corrections based directly on API MPMS Chapter 11.1
Includes all fluids: A B C D E
Includes all tables: (5/6) (23/24) (53/54) (59/60)
Pressure and temperature corrections (including alternate reference conditions)
Extra user parameters such as: Meter Factor, Shrinkage Factor, and Sediment & Water %
Net Oil & Water Cut
Net Oil volumes and Water Cut % determination based directly on API MPMS Chapter 20.1
Water Cut via the Coriolis meters’ density measurement
Water Cut brought in externally from a probe or third-party device
Oil volumes corrected for pressure and temperature per API MPMS Chapter 11.1
Extra user parameters such as: Meter Factor, Shrinkage Factor
Density & Temperature Weighted Averages
Calculated as per API MPMS Chapter 12.2
An easy and intuitive user set-up through the integrated Webserver functionality. Also available with Heartbeat Technology, providing inline verification without process interruption.
Target applications
Two and three phase separators
Oil wells
Allocation metering
Custody transfer metering