The Endress+Hauser Group

Media center

Events

Your career with Endress+Hauser

Product tools

Contact Information

Shorten device engineering time with high data quality

Access to up-to-date and consistent product data allows you to make the right decisions

When engineering or re-engineering process applications, the time needed to define the right measurement devices can be substantial. Endress+Hauser helps you shorten engineering time with various state-of-the-art tools, keeping your project on-time and on-budget.

Benefits

  • Reduced time for detailed instrument engineering

  • Open interface to integrate the data into customer systems

  • Reduced errors thanks to electronic data exchange

  • Transfer data for Bill of Material (BOM)

  • Smooth handover to the next project steps

Engineering with full traceability

Whether you are engaged in detailed engineering, creating isometric drawings or writing a bill of material, you can rely on Endress+Hauser's device data. Using our online tools, you can select and size the best-fit instrument and configure it according to your application. A product order code is generated and based upon order code, device CAD models and drawings are made available which can be used for planning and documentation.

Access to engineering data throughout the entire life cycle

Plant data is generated from the first day of planning. Throughout your project, all data is documented and securely stored for all subsequent processes. W@M Engineering is designed to transfer the defined parameters of the instruments to the subsequent phases and processes offering complete asset information throughout the entire life cycle of your plant.