El Grupo Endress+Hauser

Sala de prensa


Su carrera profesional en Endress+Hauser


Información de contacto

Proline Promass S 500
Coriolis flowmeter

Easy-to-clean device with self-drainable single-tube system, as remote version with up to 4 I/Os

  • Coriolis flowmeter - Proline Promass S 500 ©Endress+Hauser
  • The Coriolis Flow Measuring Principle

Promass S is at the forefront in hygienic design and dedicated to applications in the food and beverage industry requiring optimal cleanability. The self‐drainable single-tube system ensures careful treatment of fluids. With its innovative remote transmitter Promass S 500 maximizes installation flexibility and operational safety in demanding environments. Heartbeat Technology ensures process safety at all times.


  • Increased process safety – easily cleanable and fully self-drainable tube design

  • Fewer process measuring points – multivariable measurement (flow, density, temperature)

  • Space-saving installation – no in/outlet run needs

  • Full access to process and diagnostic information – numerous, freely combinable I/Os and fieldbuses

  • Reduced complexity and variety – freely configurable I/O functionality

  • Integrated verification – Heartbeat Technology

Ámbito de aplicación

  • Measuring principle operates independently of physical fluid properties such as viscosity or density

  • Dedicated to applications requiring optimal cleanability under hygienic conditions.

Device properties

  • Large range of hygienic process connections

  • 3-A and EHEDG conform

  • Fast recovery from CIP/SIP

  • Remote version with up to 4 I/Os; hygienic sensor connection housing with IP69

  • Backlit display with touch control and WLAN access

  • Standard cable between sensor and transmitter

Características y especificaciones

Documentos / Manuales / Software

Accesorios / Piezas de repuesto

Predecesor / Sucesor

Predecesor: Promass 80S, Promass 83S


Endress+Hauser Instruments International AG
Kaegenstrasse 2 4153 Reinach Suiza
Tel.: +41 61 715 81 00
Fax: +41 61 715 25 00

Este sitio Web utiliza cookies. Si Ud. continúa navegando por este sitio Web, consideramos que acepta el uso de cookies. Encuentre más información aquí cerrar

Seleccione su país