El Grupo Endress+Hauser

Sala de prensa

Eventos

Su carrera profesional en Endress+Hauser

Herramientas

Información de contacto

Proline Promag P 500
Electromagnetic flowmeter

The flowmeter for highest medium temperatures, as remote version with up to 4 I/Os

  • Electromagnetic flowmeter - Proline Promag P 500 for the chemical industry
©Endress+Hauser

    Proline Promag P 500 for the chemical industry

  • Proline Promag P 500 for the chemical and the water & wastewater industries ©Endress+Hauser

    Proline Promag P 500 for the chemical and the water & wastewater industries

  • Proline Promag P 500 for the chemical industry
©Endress+Hauser

    Proline Promag P 500 for the chemical industry

  • The Electromagnetic Flow Measuring Principle

  • Heartbeat Technology simply explained (3'14")

Promag P is dedicated to chemical and process applications with corrosive liquids and highest medium temperatures. With its innovative remote transmitter Promag P 500 maximizes installation flexibility and operational safety in demanding environments. Heartbeat Technology ensures compliance and process safety at all times.

Ventajas

  • Versatile applications – wide variety of wetted materials

  • Energy-saving flow measurement – no pressure loss due to cross-section constriction

  • Maintenance-free – no moving parts

  • Full access to process and diagnostic information – numerous, freely combinable I/Os and fieldbuses

  • Reduced complexity and variety – freely configurable I/O functionality

  • Integrated verification – Heartbeat Technology

Ámbito de aplicación

  • The bidirectional measuring principle is virtually independent of pressure, density, temperature and viscosity

  • Dedicated to chemical and process applications with corrosive liquids and high medium temperatures

Device properties

  • Nominal diameter: max. DN 600 (24")

  • All common Ex approvals

  • Liner made of PTFE or PFA

  • Remote version with up to 4 I/Os

  • Backlit display with touch control and WLAN access

  • Standard cable between sensor and transmitter

Características y especificaciones

Documentos / Manuales / Software

Accesorios / Piezas de repuesto

Predecesor / Sucesor
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
Noticias relacionadas

Este sitio Web utiliza cookies. Si Ud. continúa navegando por este sitio Web, consideramos que acepta el uso de cookies. Encuentre más información aquí cerrar

Seleccione su país / región