El Grupo Endress+Hauser

Sala de prensa


Su carrera profesional en Endress+Hauser


Información de contacto

Proline Promass P 500
Coriolis flowmeter

The specialist for life sciences, as remote version with up to 4 I/Os

  • Coriolis flowmeter - Proline Promass P 500 ©Endress+Hauser
  • The Coriolis Flow Measuring Principle

Promass P is the specialist for sterile processes in the life sciences industry. It is dedicated to biotech applications requiring highest compliance with guidelines and regulations. With its innovative remote transmitter Promass P 500 maximizes installation flexibility and operational safety in demanding environments.Heartbeat Technology ensures compliance and process safety at all times.


  • Highest process quality – fully compliant to industry requirements

  • Fewer process measuring points – multivariable measurement (flow, density, temperature)

  • Space-saving installation – no in/outlet run needs

  • Full access to process and diagnostic information – numerous, freely combinable I/Os and fieldbuses

  • Reduced complexity and variety – freely configurable I/O functionality

  • Integrated verification – Heartbeat Technology

Ámbito de aplicación

  • Measuring principle operates independently of physical fluid properties such as viscosity or density

  • Dedicated to applications under sterile conditions in the life sciences industry.

Device properties

  • ASME BPE, 3-A and EHEDG conform & low delta ferrite

  • Electropolished measuring tube in 1.4435 (316L)

  • Fast recovery from CIP/SIP

  • Remote version with up to 4 I/Os; hygienic sensor connection housing with IP69

  • Backlit display with touch control and WLAN access

  • Standard cable between sensor and transmitter

Características y especificaciones

Documentos / Manuales / Software

Accesorios / Piezas de repuesto

Predecesor / Sucesor

Predecesor: Promass 80P, Promass 83P


Endress+Hauser Instruments International AG
Kaegenstrasse 2 4153 Reinach Suiza
Tel.: +41 61 715 81 00
Fax: +41 61 715 25 00

Este sitio Web utiliza cookies. Si Ud. continúa navegando por este sitio Web, consideramos que acepta el uso de cookies. Encuentre más información aquí cerrar

Seleccione su país