El Grupo Endress+Hauser

Sala de prensa

Eventos

Su carrera profesional en Endress+Hauser

Herramientas

Información de contacto

Proline Promass E 500
Coriolis flowmeter

The flowmeter with minimized total cost of ownership, as remote version with up to 4 I/Os

  • Coriolis flowmeter - Proline Promass E 500 ©Endress+Hauser
  • The Coriolis Flow Measuring Principle

The robust Promass E has a long-standing reputation as a cost-efficient solution accurately measuring liquids and gases in a wide range of standard applications in various industries. With its innovative remote transmitter Promass E 500 maximizes installation flexibility and operational safety in demanding environments. Heartbeat Technology ensures compliance and process safety at all times.

Ventajas

  • Cost-effective – multi-purpose device; an alternative to conventional volumetric flowmeters

  • Fewer process measuring points – multivariable measurement (flow, density, temperature)

  • Space-saving installation – no in/outlet run needs

  • Full access to process and diagnostic information – numerous, freely combinable I/Os and fieldbuses

  • Reduced complexity and variety – freely configurable I/O functionality

  • Integrated verification – Heartbeat Technology

Ámbito de aplicación

  • Measuring principle operates independently of physical fluid properties such as viscosity or density

  • Accurate measurement of liquids and gases for a wide range of standard applications.

Device properties

  • Compact dual-tube sensor

  • Medium temperature up to +150 °C (+302 °F)

  • Process pressure up to 100 bar (1450 psi)

  • Remote version with up to 4 I/Os

  • Backlit display with touch control and WLAN access

  • Standard cable between sensor and transmitter

Características y especificaciones

Documentos / Manuales / Software

Accesorios / Piezas de repuesto

Predecesor / Sucesor

Predecesor: Promass 80E, Promass 83E
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
Noticias relacionadas

Este sitio Web utiliza cookies. Si Ud. continúa navegando por este sitio Web, consideramos que acepta el uso de cookies. Encuentre más información aquí cerrar

Seleccione su país / región