More than 20% water savings

Banjalučka pivara significantly reduced losses in the system

The energy consumption in the Banjalučka brewery was a lot higher than the standard in the industry. For years, no investments in the energy sector were made. To optimize the production process, it was a must to also reduce the energy costs.

Banjalučka pivara, Energy monitoring system for a more efficient production process
Energy monitoring system at Banjalučka pivara

Energy monitoring system

The results

  • Reduction of water consumption by 27%

  • Reduction of steam consumption by 5%

  • Reduction of carbondioxide by 18%

Vladiimir Čavić Banjalučka brewery

The turnkey project delivered us the precise measurement of all steam parameters.

Vladiimir Čavić, Project Manager
Production and Technical Department, Banjalučka pivara

The customer challenge

The customer demanded measurements for the following media: water, steam, compressed air and CO2. Furthermore,Banjalučka wanted to see the physical binding of the media and real time measurement and metering data.

Our solution

Our representative in Bosnia and Herzegovina, IBEJ, offered instrumentation and energy application managers for an improved energy management. For monitoring of the whole process, a SCADA system was installed, so Banjalučka is able to analyse and process the data of the measurements. Everything is saved and always accessible.

Выберите рынок / регион