Выполните поиск по ключевым словам, коду изделия, коду заказа или серийному номеру, например: «CM442» или «Техническое описание»
Для начала поиска введите минимум 2 символа.
  • История
Picture: Coriolis flowmeter Cubemass DCI / 8CN for measuring smallest quantities of liquids & gases

Cubemass DCI
Coriolis flowmeter

Compact sensor for smallest quantities with seamless system integration

8CN
please wait
Идет загрузка цены
Цены временно недоступны
from CHF 803.-

Краткие характеристики

  • Макс. погрешность измерения

    По массе:+-0.10% /По объему: +-0.10%

  • Диапазон измерения

    0… 1000 кг/ч

  • Диапазон температур продукта

    -50 ... 200°C

  • Макс. рабочее давление

    DN1,2: 400 бар, DN4,6: 160 бар

  • Смачиваемые материалы

    Измерительная трубка: 1.4539 (904L)
    Присоединение: 1.4539 (904L); 1.4404 (316/316L)

Область применения

Cubemass DCI is the proven sensor for the measurement of smallest flow rates in skids, test rigs and industrial robotics, e.g. in applications like lacquering or surface finishing. Neither high pressure nor alternating flow conditions compromise its accuracy. Equipment manufacturers value Cubemass CDI as compact Coriolis sensor with various communication possibilities.

  • Measuring principle operates independently of physical fluid properties such as viscosity or density

  • Measuring accurately smallest quantities of liquids and gases

Device properties

  • Nominal diameter: DN 1 to 6 (1/24 to 1/4")

  • Process pressure up to 400 bar (5800 psi)

  • Medium temperature up to +200 °C (+392 °F)

  • Device as compact or remote version

  • Flexible outputs

  • Modbus RS485

Преимущества

  • Measuring accurately smallest quantities of liquids and gases

  • Space-saving installation – compact single-tube design

  • Fewer process measuring points – multivariable measurement (flow, density, temperature)

  • Suitable for skids – lightweight sensor

  • High flexibility in system integration – wide range of communication interfaces

  • Fast commissioning – pre-configured devices

  • Automatic recovery of data for servicing

Видео