El Grupo Endress+Hauser

Sala de prensa


Su carrera profesional en Endress+Hauser


Información de contacto

Proline Cubemass C 300
Coriolis flowmeter

The ultra-compact sensor for smallest quantities with a compact, easily accessible transmitter

  • Coriolis flowmeter - Proline Cubemass C 300 ©Endress+Hauser
  • The Coriolis Flow Measuring Principle

Cubemass C is the ultra-compact specialist for smallest flow rates. Even under high pressure, it doesn't compromise measurement accuracy. With its compact transmitter Cubemass C 300 offers high flexibility in terms of operation and system integration: access from one side, remote display, improved connectivity options. Heartbeat Technology ensures compliance and process safety at all times.


  • Reduced installation cost – compact single-tube design

  • Fewer process measuring points – multivariable measurement (flow, density, temperature)

  • Space-saving installation – no in/outlet run needs

  • Full access to process and diagnostic information – numerous, freely combinable I/Os and fieldbuses

  • Reduced complexity and variety – freely configurable I/O functionality

  • Integrated verification – Heartbeat Technology

Ámbito de aplicación

  • Measuring principle operates independently of physical fluid properties such as viscosity or density

  • Measuring accurately smallest quantities of liquids and gases.

Device properties

  • Nominal diameter: DN 1 to 6 (1/24 to 1/4")

  • Process pressure up to 400 bar (5800 psi)

  • Medium temperature up to +205 °C (+401 °F)

  • Compact dual-compartment housing with up to 3 I/Os

  • Backlit display with touch control and WLAN access

  • Remote display available

Características y especificaciones

Documentos / Manuales / Software

Accesorios / Piezas de repuesto

Predecesor / Sucesor

Casos de éxito


Endress+Hauser Instruments International AG
Kaegenstrasse 2 4153 Reinach Suiza
Tel.: +41 61 715 81 00
Fax: +41 61 715 25 00

Noticias relacionadas

Este sitio Web utiliza cookies. Si Ud. continúa navegando por este sitio Web, consideramos que acepta el uso de cookies. Encuentre más información aquí cerrar

Seleccione su país